- Products
- Custom Solutions
- Resources
Flexible | ||
---|---|---|
Features | Tin Plating | Gold Plating |
• 50K Flex Life Cycles • 0.27mm Insulated Thickness • 0.30mm End Thickness • -40° to +105°C | 15266 | 0.50mm Pitch 15267 | 1.00mm Pitch 15268 | 1.25mm Pitch | 15020 | 0.50mm Pitch 15039 | 1.00mm Pitch 15049 | 1.25mm Pitch |
Extra Flexible | ||
Features | Tin Plating | |
• 100K Flex Life Cycles • 0.22mm Insulated Thickness • 0.30mm End Thickness • -40° to +105°C
| 98266 | 0.50mm Pitch 98267 | 1.00mm Pitch 98268 | 1.25mm Pitch | |
Ultra Flexible | ||
Features | Tin Plating | Gold Plating |
• 2.5M Flex Life Cycles • 0.12mm Insulated Thickness • -40° to +105°C | 15166 | 0.50mm Pitch 15167 | 1.00mm Pitch 15168 | 1.25mm Pitch | 15120 | 0.50mm Pitch |
Electromagnetic Interface (EMI) Protection | ||
Features | Tin Plating | |
• First and Last Pin Grounded • -40° to +105°C | 15366 | 0.50mm Pitch | |
Miniaturization | ||
Features | Gold Plating | |
• 10K+ Flex Life Cycles • 0.12mm Insulated Thickness • Staggered Pins • -40° to +105°C | 15014 | 0.25mm Pitch 15015 | 0.30mm Pitch 15031 | 0.30mm Pitch | Notched 15032 | 0.50mm Pitch | Latching Ears | |
Superior Retention | ||
Features | Tin Plating | Gold Plating |
• Notched or Latching Ears • -40° to +105°C | 15466 | 0.50mm Pitch | Latching Ears 15467 | 1.00mm Pitch | Notched | 15032 | 0.30mm Pitch | Latching Ears |
High-Speed | ||
Features | Gold Plating | |
• 2-5 Gb/sec for 12-24 inch Lengths • 5-10 Gb/sec for 2-10 inch Lengths • 0.50mm Pitch • 100-Ohms Controlled Impedance • -40° to +80°C | 15021 | 0.50mm | LVDS | Straight (termination) 15022 | 0.50mm | LVDS | Notched 15023 | 0.50mm | LVDS | Notched 15026 | 0.50mm | One-Touch |
Overview
Premo-Flex Flat Flexible Cables (FFC) reliably connect two PCBs or a PCB and a display unit using ZIF/LIF connectors, delivering durable yet flexible connections. In addition, Premo-Flex FFC Jumpers support virtually any industry.
Molex offers Premo-Flex FFC Cables and Easy-On FFC Connectors, which provide customers with one reliable source for a complete 1:1 interconnect solution and full assembly.
Applications by Industry
GPS
Infotainment systems
LCD display
Home appliances
TVs
Hand-held ultrasound
Infusion pumps
Medicine dispenser
Monitoring systems
Computers
Keyboards
Printers
Routers
Scanners
Servers
Cooling systems
Generators
Robotics
Gaming devices
Hand-held devices
Smart Phones
Tablets
This is not a definitive list of applications for this product. It represents some of the more common uses.