Product Highlights
Pitch: | Circuits: | Max. Derating Current: |
---|---|---|
2.00mm | 2 - 15 | 4.5A |
Features and Benefits
Overview
The system includes a female crimp terminal, receptacle housings and semi-shrouded vertical and right angle PCB headers.
This system applies a friction lock mechanism where the noses on receptacle housings slide into the header wall openings. This ensures a durable mating and a protection of the electrical circuitries.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Medical monitors
Printers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.