Product Highlights
Impedance: | Pitch: | Wire AWG: |
---|---|---|
85 and 100 Ohm | 0.50 - 0.60mm | 30 - 34 based on application |
Features and Benefits
Overview
High-speed, high-density applications are avoiding traditional PCB materials for routing sensitive differential signals due to board congestion, high cost of PCB materials and variability in manufacturing. As system requirements and physical sizes expand, signal channels extend in length and become challenging to accomplish, while limited solutions exist in the standard PCB world. The NearStack product family is an innovative solution from Molex for these next-generation system challenges.
Applications by Industry
Battery farms
Factory equipment
Robotics
Switches
AI infrastructure
Data centers
Servers and machine learning
Storage devices
AI systems
Cell towers/remote radio unit applications
Core routers
Device control units
High-performance computing
Networking devices
Top-of-the-rack switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are the benefits of an on-the-substrate connector?
The NearStack On-The-Substrate Connector is designed as a direct-to-chip solution, which allows for “connector-ization” of the ASIC package by placing NearStack connectors directly on the chip substrate.
Does NearStack utilize direct-to-contact termination?
NearStack Connectors do utilize direct-to-contact termination by welding the Twinax directly to the signal terminals within the cable connector. This eliminates the need for a "paddle card" and manual soldering.
What are the benefits of angled-exit NearStack HD connectors?
NearStack HD is available with 90-degree (right-angle) and angled wire exit options. The advantage of the angled-exit connector is that it permits multiple NearStack HD connectors to be placed closer together in high-density, space-constrained applications. Right-angle NearStack HD connectors can be placed on 20.50mm centers, while NearStack HD angled-exit connectors can be placed on 16.00mm centers.