Product Highlights
Style: | Pitch: | Current: | Circuit Sizes: | Wire Gauge: | Operating Temperature: |
---|---|---|---|---|---|
Wire-to-wire | 2.54mm | Up to 3.0A | 2 to 25 | 2 to 50 AWG | -40 up to 105°C |
Features and Benefits
Overview
Molex SL (stackable linear) Connectors are a versatile product family suitable for an array of applications. These innovative solutions include a secure friction locking feature that helps ensure reliable connectivity across numerous wire-to-board and wire-to-wire configurations. The series is engineered with a 2.54mm pitch, efficiently combining compactness and ease of handling. This makes SL Connectors especially ideal for space-constrained applications that can’t afford to sacrifice performance.
This highly modular product series includes a variety of housings, crimp terminals and receptacles to support the creation of tailored configurations. Customers can choose from single- and dual-row versions, with single-row connectors spanning from 2 to 15 circuits and dual row connectors offering up to 36 circuits.
SL Connectors are designed for ease of use and peace of mind. The built-in polarization feature helps prevent incorrect mating — and a secure locking mechanism helps enable reliable performance in unpredictable or high-vibration environments.
Given all these advantages, SL Connectors are ideal for applications including consumer electronics, automotive, industrial controls and data communications. Their ability to support an array of wire gauges makes them equally suitable for signal and low-power applications.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Airbag sensors
Interior lighting
Sound systems
Steering
Sound systems
Robotics
Analytical laboratory equipment
Front panel displays on dental equipment
Measuring equipment
Patient monitors
Surgical systems
This is not a definitive list of applications for this product. It represents some of the more common uses.