Product Highlights
Locking Style: | NEMA Rating: | Industry Standards: |
---|---|---|
External thread, field attachable | IP67 | Conforms to EN175301-803 (DIN 43650) |
Features and Benefits
Overview
The DIN Valve Connectors are used extensively to provide electrical connection in a wide range of applications. The most common application for a DIN connectors is in conjunction with pneumatic, hydraulic or electromagnetic devices, including solenoid valves. Other applications include, for example, pressure transducers, proximity switches, level sensors, limit switches and low energy motors.
Molex manufactures an extensive and comprehensive range of internal- and external-thread connectors conforming to industry standard EN 175301-803 (formerly DIN 43650). Standard options include LED illuminated devices as well as VDR, diodes or transil diodes (with or without illuminated device) to offer protection against overvoltage peaks. Brad DIN mPm connectors offer protection from dust and water when correctly installed with screw and gasket which are supplied together with the connector.
Molex’s field-attachable, external-nut design is mechanically superior to traditional internal-nut DIN valve connectors, achieving greater cable retention and improved sealing to IP67. Standard internal thread DIN valve connectors are IP65 rated and available with different thread style, gaskets and circuitry options.
Applications
Construction vehicles
Farm machinery
Forklift trucks
Garbage trucks
Mining machinery
On-vehicle crane and lifting equipment
Complex machine builders
Hydraulic valves
Pneumatic valves
Pressure switches
Robotic systems
Solenoid valves
Transducers
This is not a definitive list of applications for this product. It represents some of the more common uses.