Product Highlights
Types: | Pitch: | Circuits: | Operating Temperature: |
---|---|---|---|
Standard version | 6.20mm | 1 to 9 | -40 to +110°C |
High-temperature version | 2 to 4 | -55 to +150°C |
Features and Benefits
Overview
Food preparation equipment (such as smart and industrial cookers) need robust connectors that can withstand high-temperature operations. High-temperature VersaBlade Connectors support wide temperature operating range of -55 to +150°C.
Consumer and industrial devices can be subject to shock, vibration or rough handling that may dislodge terminals and cause signal interruption and performance. The VersaBlade Wire-to-Wire Connector offers positive locking with high retention force for improved reliability in rugged operations and environments. VersaBlade Connectors also offer TPA accessories for proper terminal seating and positioning.
Makers of food preparation equipment are looking for wire-to-wire interconnect solutions that meet glow wire requirements as part of EU safety regulations (IEC60335-1) ― this is particularly so for the home appliance market, where high-temperature operations are involved. VersaBlade Connector housings are glow wire capable and meet the global safety standards.
Frequently Asked Questions
Is the TPA accessory glow wire capable?
The high-temperature VersaBlade TPA accessory is glow wire capable.
Is double crimping available?
Double crimping is available with terminal 3574*-0310, used with 20/20 AWG and 18/18 AWG wires.
Does Molex offer housing PVC cover-boots?
Molex no longer offers PVC cover boots.
Applications by Industry
Air conditioners
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
This is not a definitive list of applications for this product. It represents some of the more common uses.