Product Highlights
Pitch: | Current: | Circuits: |
---|---|---|
2.00, 2.50mm | 2.0 - 4.0A | 2 - 16 |
Features and Benefits
Overview
When choosing a connection type, designers often need to consider trade-offs such as cost, assembly needs and whether or not the connection needs to be unmated. In cases where a simple connection will suffice, questions of reliability need to addressed when comparing hand-soldering to soldering methods.
Molex’s Board-in connectors meet the requirements of a cost-effective easy-to-assemble connection that does not need to be unmated on at least one end. Compared to competitive Board-in types, Molex offers the widest range of pitch options, mating configurations and circuit sizes.
Applications by Industry
Infotainment systems
Lighting
HVAC
Refrigerators
White goods
Factory Automation
Power tools
Security systems
Patient Monitor
This is not a definitive list of applications for this product. It represents some of the more common uses.