Product Highlights
Industry Standard | Connector to Connector | Speed |
---|---|---|
QSFP QSFP+ / QSFP56 QSFP-DD SFP+ SFP56 SFP-DD zQSFP+ / QSFP28 zSFP+ / SFP28 | SFP+ to SFP+ QSFP+ TO QSFP+ QSFP+ TO SFP+ QSFP56 TO QSFP56 QSFP-DD QSFP-DD TO QSFP+ QSFP-DD TO QSFP-DD QSFP-DD TO SFP+ SFP56 TO SFP56 zQSFP+ TO zQSFP+ zQSFP+ TO zSFP+ zSFP+ TO zSFP+ Passive Cable Assembly | 10 Gbps 100 Gbps 100 Gbps (2 x 50) 100 Gbps (4 x 25) 200 Gbps 200 Gbps (2 x 100) 200 Gbps (4 x 50) 25 Gbps 40 Gbps 40 Gbps (4 x 10) 400 Gbps 400 Gbps (2 x 200) 400 Gbps (4 x 100) 400 Gbps (8 x 50) 56 Gbps 800 Gbps |
- Products
- Resources
Features and Benefits
Overview
The Quad Small Form-factor Pluggable Double Density (QSFP-DD) Interconnect Solution is specifically designed to meet high-density applications with its efficient use of space, power, and port density. QSFP-DD/QSFP+ features high-speed I/O passive cable assemblies that can deliver data rates as high as 400 Gbps with a variety of lengths or customized options for greater design flexibility.
The assemblies provide superior performance and reliability thanks to an innovative manufacturing and shielding process that minimizes external and internal noise. I/O passive cables are compliant with IEEE802.3by, IEEE802.3bj, and IEEE802.3cd, which are compatible with industry standard connectors and cages.