Product Highlights
Circuits: | Pitch: | Operating Temperature: |
---|---|---|
2 - 8 | 2.00mm | -40 to +105°C |
Features and Benefits
Overview
Industrial and consumer applications can be subject to water ingress, shock or vibration issues and require potting for their PCBs. Micro-One headers feature a potting height of up to 7.00mm to cover the PC board.
Glow wire capable solutions are required to meet EU regulations (IEC60335-1) for the home appliance market. Micro-One headers have glow wire capable options.
Facilitating and maintaining secure electrical contacts and mating retention for small-size connectors, 2.00mm-pitch low-profile Micro-One Connectors feature an integrated ISL to prevent terminal back-outs and an independent TPA retainer to help position terminals.
If a customer needs multiple circuit connectors in different dimensions with matching mating components to meet varied design needs, Molex offers harness housing with integrated ISL and crimp terminals in a range of circuits and pitch options.
Applications by Industry
Air conditioner
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Vacuum cleaners
Washing machine
Water heaters / boilers
Drones
Factory automation
Power tools
Robotics
Test equipment
Vending machines
This is not a definitive list of applications for this product. It represents some of the more common uses.