Product Highlights
Current: | Circuits: | Wire AWG: |
---|---|---|
up to 2.5A | 2 - 8 | 28 - 32 |
Features and Benefits
Overview
Designers need to identify the right connector at the earliest time possible (and fast) in their design-in activities. OneBlade’s simple modular design with vertical and right-angle mating orientations make for easy design configuration in any wire-to-board application.
Customers are looking for connectors that deliver assembly efficiencies in their production lines. OneBlade connector designs provide the space needed for pick-and-place operations without having to manually remove Kapton tape after mounting.
Customers need to be assured of high electrical contact reliability for disruption-free operations. The dual-point contact design provides the needed contact wipe and electrical reliability.
Applications by Industry
Air conditioners
Refrigerators
Vacuum cleaners
Washing machines
Smart speaker
Routers
Servers
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the advantage of the spacious pick-and-place area on the connector?
With a spacious pick-and-place area on the connector, no cover or Kapton tape is needed on the connector. This saves time and additional processes associated with having to remove the cover tape after SMT mounting during assembly.
What is the advantage of identical vertical and right-angle headers?
The use of common housing, nail and terminal components in a modular design enhances productivity while optimizing materials usage and component supplies.