Features and Benefits
Averages modal noise:
• Maximizes optical performance and reliability by reducing speckle
• Helps prevent optical loss
50 to 60 dB at 10.0cm away:
• Offers quiet performance
• Same decibel level as a running refrigerator or normal conversation
Integrated design:
• Is highly customizable
• Motheye is available
• All-in-one system available from one vendor
Simple to use:
• Delivers plug-and-play implementation
• No maintenance needed
Small form factor with a 76.00mm (3") length:
• Works well in space-constrained applications.
Overview
Life science OEMs, along with manufacturers of laser projectors and photolithography and other equipment that rely on multimode fiber optics, risk less-than-optimal performance due to mutual interference, or "speckle," in the transmission of lightwaves. The Fiberguide De-Speckler System averages the modal noise in a single optical fiber to reduce granularity in laser output intensity.
Most OEMs require a speckle-reducing product that can fit within their application, though most speckle-reducing products require an unrealistic amount of space. (See below.) Fiberguide’s De-Speckler System is about 76.00mm (3 inches) in size and can provide custom fiber lengths to fit any application.
A simple all-in-one design is ideal for most applications. The ability to reduce the amount of moving parts/equipment allows for a greater range of applications to achieve speckle reduction. The all-in-one De-Speckler System requires no additional equipment and works by plugging it in.
Specifications
Electrical:
Power Supply: +5V
Power Consumption: <1W
Fiber:
Wavelength: 400 to 1550nm
Fiber Core Size: 100 to 400µm
De-speckling Rate: Up to 10,000 Hz
Jacket Types:
Acrylate
Nylon
Polyimide
Tefzel
Fiber Types:
Plastic clad fiber
Round core fiber
Square core fiber
Connector Types:
905 SMA
906 SMA
FC/PC
FC/UPC
FC/APC
ST/PC
ST/UPC
ST/APC
Cleaved ends
Polished ends
Round 2.5mm ferrule
Custom connectors
Frequently Asked Questions
What is speckle?
Speckle is a random granular pattern in an image. It’s caused by mutual interference of modes traveling down the fiber.
What are the different types of interference?
1. Dark spots are out of phase and cause destructive interference
2. Light spots are in phase and cause constructive interference
How does Fiberguide’s De-Speckler System work?
Fiberguide De-Speckler System technology uses mechanical agitation to average modes in a fiber. And it’s the mode averaging that reduces speckle.