Skip to main content

Power Distribution

Indoors and out, underfoot and overhead, portable power products from Woodhead are safe and dependable sources for temporary power distribution in virtually any environment. The industrial-grade portable outlet boxes are NEC and OSHA compliant. Durable and highly impact resistant, lightweight and easy to transport,  industrial grade boxes are the ideal combination of strength and functionality. Each non-conductive enclosure is formed of sturdy NEoTEX® rubber which resists oil, shock and chemicals.

Ground Fault Circuit Interrupter (GFCI) Products

Designed for protection, reliability and safety in every environment or application that portable power or power cords are used

Image

Outlet Boxes

Permanent–mount and portable GFCI solutions enable ground-fault protection to be installed wherever personnel and equipment are at risk

Image

Super-Safeway Portable Power Systems

Provide increased durability and the ability to purchase all the components from Molex which means less downtime and administrative hassle, only having to work with a single supplier and reorder products much less frequently

Image

Super-Safeway Features and Benefits


Power Distribution Boxes

Unprecedented Durability

  • Vulcanized rubber enclosure and self-closing, waterproof lid
  • Resistant to shock, impact and corrosion for enhanced safety
  • Built to outlast comparable painted steel boxes

Designed for Convenience

  • Lighter in weight than comparable power distribution boxes
  • Compact design for operation in confined spaces and convenient storage
  • Handle for easy portability

Enhanced Safety

  • cULus listed
  • TYPE 3R weather resistant for safe and reliable use in outdoor environments
  • Weather-resistant openneutral GFCI modules help prevent unsafe operating conditions
  • Sturdy aluminum legs keep electrical components 6 inches above ground level to achieve NEC regulatory compliance

Performance-ready

  • High-performance S00W cords are standard for optimum performance
  • Spring-loaded flip lids are available for increased ingress protection
  • MAX-LOC nylon strain relief cord connection is available

Safety-centered Features

  • GFCI protection is available as an option to protect personnel
  • Internal brass ground and neutral busbar provides safe continuity
  • Double C-clamp strain relief provides hold to keep cord in place at critical juncture

UV-Stabilized Material

  • Suitable for prolonged

5-Channel Design

  • Accommodates up to 3.175cm (1.25") diameter cables
  • Fits nearly any exposed cable

Safety

  • Exclusive tread design delivers excellent traction and reduces slip-and-fall incidents
  • Uses industry standard ANSI/NEMA Z535.3-2011 safety symbols to identify and warn against specific hazards

Easy Modularity

  • Feed-thru feature to place multiple boxes on one feeder
  • Unique leg design allows for dependable stacking of multiple boxes for storage and transport

Color-coded for power balancing

  • Color-coded straight-blade receptacles which helps users to balance their power loads equally between phases
  • Color-coded circuit breaker identification for both the straight-blade and locking blade models, reducing the risk of a power outage

Wiring Devices and Cordsets

Unprecedented Durability

  • Rubber portable outlet boxes yield the industry’s best performance for abrasion, chemical exposure and temperature extremes

User-friendly

  • Duplex receptacles are colorcoded for easy 3-phase identification, reducing the risks of a power outage
  • Super-Safeway plug is available as a ready-to-use power distribution cordset

Safeway Cable Protector

Heavy-Duty Polyurethane Construction

  • Nonconductive surface for safe crossing
  • Protects cables and hose lines
  • Load Capacity: 16,300 lbs. per tire, 32600 lbs. per axle at 70°F

Cross-mates with other protective

  • Enhances design flexibility
  • Reduces needed inventory

Hinged Lid

  • Simplifies access for cable insertion and removal
  • Non-Metallic, reinforcedfiberglass hinge pin

Portability

  • Slip-notch connector design reduces friction to ease mating and unmating
  • Delivers exceptional durability and connectivity
  • Integrated easy-carrying handle found underside black edge for balanced transport

Super-Safeway Video