Product Highlights
Features and Benefits
Overview
The quiet cabins of today's vehicles can make road noise more noticeable than ever, affecting the customer's driving experience. State-of-the-art Percept Sensors provide a cutting-edge noise cancellation solution that helps create a serene and comfortable environment by reducing unwanted noise, including road and engine sounds.
Beyond elevating vehicle performance and enhancing driver comfort, the Percept noise-cancelling system plays a role in improving road safety by combating driver fatigue and minimizing distractions. Percept Sensors assist drivers in staying focused and alert.
Percept Sensors also optimize communication systems within the vehicle, delivering audio-based alerts and voice commands for seamless interaction between the customer and the vehicle. All this is possible with a 3% to 5% weight reduction through daisy-chain architecture and the removal of noise-dampening materials.
Applications by Industry
Commercial aviation
Condition-based monitoring
Fleet and commercial vehicle monitoring
Off-highway and construction vehicles
Train and locomotive monitoring
Vehicle diagnostics
Active noise cancellation
Advanced driver-assistance systems (ADAS)
Automated parking sensors
Autonomous vehicles
In-cabin noise reduction
Security/anti-vandalism systems
This is not a definitive list of applications for this product. It represents some of the more common uses.