Product Highlights
Data Rate: | Stack Height: | Circuits: |
---|---|---|
12.5+ Gbps | 7.00 - 17.00mm | SEARAY: 90 - 500 SEARAY SLIM: 40 - 200 |
Features and Benefits
Overview
As competition pressures increase, many OEMs are looking for ways to contain manufacturing costs without sacrificing quality. SEARAY Connectors and Jumpers provide date rates up to 12.5+ Gbps. Also, because jumpers employ solder-charge technology, they offer lower applied cost compared to BGA connectors.
Compact connectors that deliver high data rates often generate a lot of heat in space-constrained applications. SEARAY Slim Connectors address thermal management issues with a narrow body design to provide optimal airflow.
As designers work to keep up with the growing demands placed on networking and telecommunications infrastructure, space constraints have become an issue. SEARAY Mezzanine Connectors provide high-density signal transfer and a low profile to mitigate space constraints while meeting high data rate requirements. SEARAY Slim version offers 4 rows of signal contacts with a 7.00mm-wide footprint, as narrow as many 2-row mezzanine connectors.
Applications by Industry
Data acquisition
Imaging equipment
Scanner
High-end servers
Mid-range servers
Routers
Servers
This is not a definitive list of applications for this product. It represents some of the more common uses.