- Products
- Resources
Wire-to-Board Connector Type:
Basic
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.00mm | 2.5A | 28 to 32 AWG | 100V | SMT |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.25mm | 1.0A | 26 to 32 AWG | 250V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.00mm | 2.5A | 22 to 30 AWG | 250V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.00mm | 2.5A | 22 to 30 AWG | 125V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.50mm | 3.0A | 22 to 28 AWG | 250V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.54mm, 3.96mm, 5.08mm | 2.5A to 13.0A* | 18 to 30 AWG | 250V, 600V | Through Hole |
*Dependent upon product
Enhanced
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.00mm | 2.0A | 28 to 32 AWG | 100V | SMT |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.25mm, 2.00mm | 3.6A | 22 to 30 AWG | 250V | SMT |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.25mm 1.50mm 2.00mm | 3.0A | 24 to 30 AWG | 100V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.00mm | 2.0A | 22 to 28 AWG | 250V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.50mm | 5.0A | 20 to 26 AWG | 250V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.50mm, 5.00mm | 16.0A | 20 to 22 AWG | 250V | Through Hole, IDT, Pierce |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.50mm, 3.30mm, 4.50mm, 6.50mm | 3.0A to 12.5A* | 16 to 28 AWG | 300V, 500V, 600V* | Through Hole |
*Dependent on product
Pro
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
0.80mm | 1.0A | 28 to 32 AWG | 30V | SMT |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.00mm, 1.20mm. 1.80mm | 5.0A* | 28 to 30 AWG | 50V | SMT |
*Dependent upon product
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.00mm, 1.50mm, 2.00mm | 6.5A | 20 to 32 AWG | 150V, 250V | SMT |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.00mm | 4.0A | 22 to 28 AWG | 250V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.50mm | 8.0A | 20 to 26 AWG | 250V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
3.00mm | 10.5A | 18 - 30 AWG | 600V | Solder or Weld, SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
3.00mm | 13.0A | 16 to 30 AWG | 600V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
3.50mm | 14.0A | 16 to 22 AWG | 600V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
4.20mm | 20.5A* | 14 to 28 AWG | 600V | SMT, Through Hole, CPI |
*Dependent upon prouduct
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
5.70mm | 30.0A | 10 to 16 AWG | 600V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
6.35mm | 20.0A | 14 to 24 AWG | 600V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
7.50mm | 18.0A | 14 to 24 AWG | 600V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
7.50mm | 34.0A | 10 to 12 AWG | 600V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
10.00mm | 50.0A | 8 to 16 AWG | 600V | Through Hole |
Sealed / Rugged
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.40mm, 3.00mm, 5.00mm | 15.0A | 250V |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.00mm, 3.50mm, 3.70mm | 21.0A | 10 - 20 AWG | 14V | Solder, Weld |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
1.50mm, 3.00mm, 3.50mm, 4.50mm, 5.00mm | 22.0A | 14 - 22 AWG | 500V | SMT, Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.54mm | 25.0A | 18 - 22 AWG | 500V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
3.20mm | 10.0A | 16 - 22 AWG | 28V | Through Hole |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.00mm | 3.0A | 22 - 30 AWG | 250V | SMT |
Pitch (mm): | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
5.84mm, 7.62mm | 18.0A, 40.0A | 14 - 22 AWG, 8 - 12 AWG | 600V | Crimp |