Product Highlights
Current: | Circuits: | Max. Pitch: |
---|---|---|
13.5A, 20.0A | 1 - 15 | 6.35mm |
Features and Benefits
Overview
Design engineers sometimes are limited in their projects with trying to meet performance goals and be cost-effective at the same time. MLX Power Connectors have housing that will accept male or female terminals and offer terminals and headers in Gold and Tin plating.
Mis-mating causes delays in the process which leads to time loss and additional costs. Keying and polarizing features of the MLX Power Connectors allow the operators to avoid mis-mating during the assembly process, saving time and cost.
High mating force causes less life span of connectors. MLX Power Connectors offer a split-pin design for male terminals that is suitable for reducing the mating force.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
ATVs
Boating
Construction equipment
Heavy equipment systems
Marine equipment
Recreational vehicles
Automation equipment
Conveyor belt
Fan tray assemblies
Rack-mount servers
This is not a definitive list of applications for this product. It represents some of the more common uses.