Harsh I/O Modules
IP67-Rated HarshIO Modules provide quick and reliable solutions for connecting industrial controllers to I/O Devices in harsh environments where liquids, dust or vibration may be present.
Network Interface Cards
Network Interface Cards provide reliable and cost-effective intelligent communication and control solutions for a wide range of industrial networks and fieldbuses.
Managed, unmanaged and Power-over-Ethernet (PoE) IP20- and IP67-rated Industrial Ethernet Switches are robust and versatile, helping enable industrial automation and monitoring in challenging conditions subject to extreme temperatures, dust and moisture.
Industrial Ethernet Solutions
Single-Pair Ethernet (SPE)
Industrial SPE Connectors and Cable Assemblies afford the standard T1 industrial interface and single-twisted-pair cabling to make Ethernet connectivity easy and affordable, support miniaturization and enable the transmission of data from the cloud to devices and sensors.
Brad Industrial Ethernet
Extract real-time data from the manufacturing floor to front-office computing devices seamlessly with Brad Industrial Ethernet Solutions.
Infrastructure Connectivity
PROFINET
The extensive range of PROFINET solutions from Molex provides reliable, robust performance across complex industrial networks in a wide range of advanced-manufacturing and automation applications.
EtherNet/IP
Extract real-time data from the manufacturing floor to front-office computing devices seamlessly with Industrial Ethernet Solutions.
Software Development Kits (SDKs)
Molex Software Development Kits (SDKs) are the most open, powerful and cost-effective solutions for customers who want to embed industry-standard data exchange protocols into industrial controllers and field devices.
Sensor and Actuator Connectivity
Contrinex Inductive and Photoelectric Sensors
Robust, self-contained inductive and photoelectric sensors with an integrated IO-link, offer compact housings, a large sensing range and patented UV technology, making them ideal for limited-space applications and challenging environments.
Micro-Change M12 Connectors
Micro-Change industry standard connectors are rugged, compact, sealed connectors used for sensor/actuator connectivity in industrial control applications.
Nano-Change M8 Connectors
Nano-Change (M8) industry standard connectors are rugged, space-saving, sealed connectors for miniature sensors and actuators in industrial control applications.
DIN Valve Connectors
External-thread DIN Valve Connectors, with unsurpassed IP67 sealing properties and superior cable retention, increase performance, simplify manufacturing processes, reduce inventory and lower applied costs for hydraulic, pneumatic and electromagnetic devices.
Power Distribution Connectivity
Mini-Change Connectors
Delivering optimum conductivity, Brad Mini-Change Connectors from Molex offer the broadest selection of miniature connectors in the industrial market.
Heavy-Duty Connectors
Heavy-duty rectangular industrial connectors are designed for rugged applications such as industrial robotics, machinery equipment, transportation, power generation and industrial controls.
Micro-Change M12 L-Coded Connectors
Deliver fast and simple replacement of sensors, encoders, switches and other input and output devices in industrial machinery through superior quality to withstand harsh industrial and weather environments.
BradPower Connectors
Achieve fast, simple and reliable machine-tool installations with quick-connect Brad Power Cordsets and Receptacles.
M23 Connectors
M23 connectors and receptacles for signal and power applications meet stringent requirements for reliability and performance in the harshest of industrial environments.
Quick-Change Connectors
Ideal for industrial applications including automated machine tools and material handling equipment, Brad Quick-Change Connectors offer an IP67 sealed connection and power ratings up to 30.0A
Industrial Automation Cable
Industrial Automation Bulk Cables
Molex Industrial Automation cables are designed to address challenges in automation and process control connectivity, provide machine builders and system integrators with flexible capabilities for a broad range of applications, and ensure reliable high-speed operation in rugged environments.