Skip to main content

Standard .093" Pin and Socket Connectors

Standard .093” Pin and Socket Connectors provide a cost-effective solution for various applications in wire-to-wire and wire-to-board combinations while offering a flexible design choice for medium-power applications.

Product Highlights


Current: Pitch: Wire AWG:
up to 17.0A5.03, 6.30 and 6.70mm14 - 22

Features and Benefits


Positive locking:
Ensures a reliable connection

Polarized header versions available in 5.03mm pitch size:
Help PCB designers in powering systems by using both male and female header pin combinations

High-current terminals and double crimp options:
• Help customer applications reach current up to 17.0A
• Improve connector power performance by eliminating crimping errors

Panel-mount options:
Ensure flexible mounting on panels with standard and pre-bent ears

Keying and polarizing features:
Allow operators to avoid mis-mating during the assembly process

Overview


Industries are moving to smaller and smaller module sizes. Standard .093” Pin and Socket Connectors have a small footprint providing a compact solution for industries.

Mis-mating causes delays in the assembly process that leads to time loss and additional costs. Keying and polarizing features of Standard .093” Pin and Socket Connectors allow operators to avoid mis-mating during the assembly process saving time and cost.

Meeting industry requirements with a 0.093- inch diameter, rectangular connector system can be economically challenging. Standard .093” Pin and Socket Connectors offer reliability and convenience for basic connector design features in an economical way.

Applications by Industry


Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

Desktop computer and motherboard
Hard disk drive
Rack-mount server

This is not a definitive list of applications for this product. It represents some of the more common uses.

Resources