Product Highlights
Minimum Configuration: | Maximum Configuration: | Current: |
---|---|---|
2 by 4 | 8 by 30 | 8.0A per triad |
Features and Benefits
Overview
Telecommunications and networking companies are facing space constraints on their PCBs as they try to keep up with high-speed data demands. NeoScale High-Speed Mezzanine System fills the void in the connector industry for a flexible mezzanine solution that supports the full range of high-speed signal design needs.
High-density connectors often have issues with signal integrity (SI), compromising the reliability and performance of equipment. NeoScale High-Speed Mezzanine System offers a triad wafer design that isolates each differential pair for optimal SI performance.
Telecommunications customers may have had trouble finding a connector that achieves data rates up to 56 Gbps. NeoScale High-Speed Mezzanine System has been test to achieve up to 56 Gbps, which is twice as fast as originally promoted when it was launched in 2012.
Applications by Industry
Personality Cards
High data-rate scanning
NAS towers
Rack-mount servers
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.