Product Highlights
Current: | Circuits: | Pitch: |
---|---|---|
1.0 - 15.0A | 4 - 50 | 3.00 - 6.00mm |
Features and Benefits
Overview
Molex’s CRC rectangular I/O connector system provides a compact solution for small industrial robotics and factory automation equipment. This panel-mount system takes up approximately 1/15th the space of industry-standard heavy-duty connectors. The connector system was designed to meet the space savings and shielding requirements found in various industrial and clean-room applications.
Modular CRC terminal housings can be easily snapped into panel-mount shells without any tools making field installation and maintenance fast and easy. Crimp termination saves additional costs and simplifies wiring.
CRC connectors are delivered in kit form for easy assembly and only one part number to inventory. Housings and shells can accept either male or female inserts for maximum design flexibility.
Applications by Industry
Robot and other machine control
Vision systems
Industrial equipment
Instrumentation
Robotic systems
Vision systems
Instrumentation
Medical Devices
This is not a definitive list of applications for this product. It represents some of the more common uses.