From state-of-the-art data centers to smart factories, safe and reliable power is crucial for enabling efficient operations. Because high power solutions form the backbone of many modern power distribution networks, Molex recognizes that flexible dependability is imperative. That’s why we give customers a versatile range of high-performance busbar, connector and cable assembly solutions, backed by our 80+ years of proven experience across every major industry sector.
Molex’s Sentrality Pin and Socket Interconnect System offers high-voltage, high-current board-to-board, busbar-to-board and busbar-to-busbar connectors and provides a +/- 1.00mm radial self-alignment to overcome tolerance stack-up issues.
PowerWize High-Voltage, High-Current Wire-to-Board/Wire-to-Busbar Connectors are offered in two sizes, 6.00 and 8.00mm, suitable for applications requiring up to 1,000V and 190.0A. In addition, the headers can be mounted on either printed circuit boards or busbars.
PowerWize BMI blind-mating panel-to-board / panel-to-busbar connectors incorporate Molex’s COEUR socket technology, which helps ensure low contact resistance at the mating interface to minimize heat generation and enable, high current-carrying capacity. It is available in three sizes: 3.40mm (75.0A), 6.00mm (110.0A) and 8.00mm (175.0A). The blind-mating design helps ensure accurate mating in hard-to-reach and visually obscured spaces.
SW1 Wire-to-Board/Wire-to-Busbar Interconnects incorporate COEUR socket technology which enables a high-current-carrying capacity in three sizes: 6.00mm (120.0A), 8.00mm (185.0A) and 11.00mm (300.0A) with a unique positive-locking design for secure mating.
PowerPlane Busbar Power Connectors and Cables Assemblies deliver high-current performance along with various configurations and feature options. These power connectors and cable assemblies offer high reliability for enhanced performance and are excellent for a wide range of power-distribution applications. Additionally, PowerPlane Cable Assemblies are OCP ORV3 compliant to meet the demand for more efficient and flexible data center power-distribution architectures.
UltraWize Connectors and Cable Assemblies feature a side-exit cable design that eliminates the need to accommodate the cable bend radius and minimizes the stack height. This 170.0A connector system brings enhanced electrical performance through the Molex COEUR socket technology that minimizes voltage drop and contact resistance.
The HyperQube interconnect system is designed to meet the demands of space-constrained applications while providing unmatched and reliable performance. As manufacturers are challenged with increasing efficiency and providing protection against mis-mating, HyperQube connectors streamline and ensure secure installations with enhanced product features. These connectors also address the requirements of design engineers for electrical safety by offering features for touch-proof and finger-safe results. Designed to meet rigorous industry standards, provide safe and reliable power transmission even in demanding environments.
Providing the equipment and skills to produce even the most complex busbars with maximum efficiency by optimizing materials and applying best practices. Molex offers a range of busbar solutions to meet your specific power and design needs.
UL-certified off-the-shelf Grounding Jumpers enable the safe management of high-power applications and customized versions offer variable lengths and terminations.
To operate at peak efficiency, today’s data centers require interconnects that can accommodate significant amounts of power. Molex EXTreme Power products are specifically designed to support high-current applications with optimal power densities and exceptional thermal management capabilities. They’re also available in an extensive range of configurations, so customers can continue evolving seamlessly.
Mega-Fit Single-Row Wire-to-Board and Dual-Row Wire-to-Wire and Wire-to-Board Connectors deliver up to 30.0A per circuit through fully protected header pins and receptacle terminals, while offering unique keying options to ensure proper mating during termination.