Product Highlights
Pitch: | Circuits: | Current: |
---|---|---|
2.00mm | 2 - 40 | 3.0A |
Features and Benefits
Overview
Rugged industrial and automotive applications can be subject to shock, vibration or rough handling that can dislodge terminals and cause signal interference. MicroClasp Wire-to-Board Connector System features a positive lock for secure mating retention. High-retention force and an inner lock provide electrical reliability in rugged environments.
In microminiature wire-to-board applications, sometimes operators fail to ensure proper mating orientation. This can lead to end-product failure. The unique non-rectangular housing shape of MicroClasp ensures proper mating orientation.
Often designers have a real estate space issue on their PC board because of increasing components. The MicroClasp Wire-to-Board Connector System features position lock in a compact 2.00mm pitch design.
Customers choose different connectors from different vendors; this makes their procurement process complex and often causes compatibility issues. The MicroClasp Wire-to-Board Connector System is available in 2-to-15-circuit single row and 8-to-40-circuit dual-row connectors in vertical and right-angle configurations.
Applications by Industry
Air conditioner
Power tools
Refrigerator
Vacuum cleaners
Head-, rear-, side-mirror lights
Internal connection with other units
Steering wheel, paddle shift, combination switches
Industrial Computers
Industrial Smoke and Smog Detectors
Industrial networks
Medical monitors
This is not a definitive list of applications for this product. It represents some of the more common uses.