Overview
The continued emergence of artificial intelligence (AI), the Internet of Things (IoT), cloud storage, virtual reality (VR), and augmented reality (AR) is placing endless pressure on server, network, and storage ecosystems.
PCIe (Peripheral Component Interconnect Express) is of strategic importance for data operations that are experiencing a surge in demand for computing capability and faster processing.
Low-latency performance, scalability, support of high data transfer rates, and hot swappability have made PCIe a longtime standard as a high-speed serial bus used for connecting expansion cards, solid-state drives (SSDs), graphics cards (GPUs) and network cards to server systems.
Each new PCIe generation provides a leap forward in data transfer capability, often doubling the rates of previous versions. Additionally, PCIe’s backward compatibility eases adoption and implementation as older connected devices can be upgraded over time. Integrating the latest generation of PCIe has become central to boosting capacity for new high-performance applications and maintaining a competitive edge.
Molex is a leader in PCI-SIG-standard solutions with a broad hardware portfolio across generations, including the future-focused Gen 5.0 and Gen 6.0. The evolution doesn’t stop there — Molex’s NextStream Connector System is even upgradable to Gen 7.0.