Products
Terminal Sizes: | IP Rating: | Circuits: | Voltage (MAX): |
---|---|---|---|
0.50mm, 1.00mm, 2.80mm | IP69K-rated grommet seal | Headers: 128, 146, 186 Receptacles: 48, 66, 72, 80, 114 | 250V |
Terminal Sizes: | IP Rating: | Circuits: | Current Rating (MAX): |
---|---|---|---|
0.64mm, 1.50mm, 2.80mm | IPX7, IPX9K | 24 to 120 | up to 21.0A |
Pitch: | Interface: | Specifications: | Circuits: |
---|---|---|---|
1.80mm | Arbeitskreis (AK) | LV 214, GMW 3191, and USCAR | 2 to 22 |
Pitch: | Current Rating (MAX): | Retention Force: | Circuits: |
---|---|---|---|
2.00mm | 3.0A | 100N retention force (robust version) | 2 to 15 |
Terminal Size: | Current Rating (MAX): | Specifications: | Circuits: |
---|---|---|---|
0.64mm | 7.0A (Dual Row) | USCAR Class 2 | 3 to 6 (single row) 6 to 20 (dual row) |
Cable: | Data Speed: | Latch/CPA: |
---|---|---|
26 AWG 50-Ohm Coax Terminates to RG174 or RTK031 Wire | 20 GHz | Meets USCAR or LV214 specifications |
Pitch: | Data Speed: | IP Rating: | Protocols: |
---|---|---|---|
0.80mm, 1.27mm | Up to 13.0 Gbps | IP67, IP69K | Supports a variety of protocols |
Terminal Size: | IP Rating: | Specifications: | Circuits: |
---|---|---|---|
0.50mm | IP67, IP69K (sealed version) | Conforms to USCAR-2, GMW3191 | 4 to 38 |
Pitch: | Current (MAX): | Wire Size: | Voltage (MAX): | Termination Style: |
---|---|---|---|---|
2.50mm, 5.00mm | 3.0A | 20 - 22 AWG | 250V | Crimp or Compression |
Pitch: | IP Rating: | Current Rating (MAX): | Specifications: |
---|---|---|---|
2.54mm | IP67, IP68 and IP69k | 11.0A, 25.0A | Conforms to GMW3191 |
Terminal Size: | Specifications: | Current Rating (MAX): | Circuits: |
---|---|---|---|
1.50mm | Conforms to USCAR-20 (FCLT)/USCAR-2 Rev 4/ USCAR-21/GMW3191 | up to 22.0A | 2 to 20 |
Terminal Size: | IP Rating: | Specifications: | Circuits: |
---|---|---|---|
0.64mm | IP67, IP68, IP69K | USCAR compliant | 2 to 8 |
Terminal Sizes: | Circuit Sizes: | Interfaces: |
---|---|---|
1.20mm, 2.80mm | 31+1, 22+1, 15+1 | Custom and Industry Standard |
Terminal Size: | IP Rating: | Specifications: |
---|---|---|
1.20mm | IPX8 | AK, GMW3191 |
Pitch: | Circuit Sizes: | Current Rating (MAX): |
---|---|---|
2.30mm to 5.25mm | 8 to 80 | up to 30.0A |
Terminal Sizes: | Circuit Sizes: | Current Rating (MAX): |
---|---|---|
Receptacle: 0.50mm, 1.20mm, 2.80mm | 12 to 109 | Based on terminal size: 5.0A for 0.50mm 12.0A for 1.20mm 30.0A for 2.80mm |