Product Highlights
Pitch: | Circuits: | Max. Derating Current: |
---|---|---|
1.00mm | 2 - 50 | 2.0A |
Features and Benefits
Overview
The Pico-Clasp 1.00mm-pitch wire-to-board connector system ranges in circuit sizes from 2 to 50 and provides wide header versions, ideal for space constraint applications.
The wide range of design options including gold and tin plating, allows additional design flexibility and the simplicity to stay within the product family.
Applications by Industry
Air conditioner
Notebook PC
Televisions
Electronic modules
Servo motor
Patient Monitor
This is not a definitive list of applications for this product. It represents some of the more common uses.