Product Highlights
NEMA Rating: | Poles: | Sizes: |
---|---|---|
IP66 IP69* not all series | 2 - 216 | 3A - 48B |
Features and Benefits
Overview
GWconnect Heavy Duty Connectors (HDC) provide extensive industrial inserts, enclosures and a large variety of complementary products including: alternate or direct-current connectors for heavy-duty industrial applications; multi-pole connectors for use in electronic machinery, robots, electric panels, control equipment, power and control- or signal-circuit connectivity; enclosures for standard, harsh and EMC environments; plastic and metal cable glands. All products are designed with top-quality materials and conform to international standards and UL/CSA requirements.
The principal HDC parts are comprised of die-cast aluminum alloy with either a polyester powder (nickel-plated for EMC versions) finish or a self-extinguishing thermoplastic. Coupling stability and accidental opening protection is achieved by two locking systems (mono-block levers in galvanized or stainless steel or springs and pegs in stainless steel). Sealing of dust, water and aggressive agents is assured with internal protective gaskets.
Applications by Industry
Railways
Industrial equipment
Marine equipment
Oil and gas production
Power
Robot and other machine control
This is not a definitive list of applications for this product. It represents some of the more common uses.