Product Highlights
Locking Style: | NEMA Rating: | Current: |
---|---|---|
Threaded | IP67 | 24V DC/120V AC |
Features and Benefits
Overview
Brad Mini-Change Connectors are the standard by which all miniature connectors are measured. First introduced in 1968, the Mini-Change connector pioneered the market for rugged, sealed connectors in industrial applications. These connectors provided the first quick-connect alternative to hard-wiring.
Mini-Change connectors are available in a wide variety of circuits and configurations, with pole configurations available in 2 through 12, 14 and 19.
With Mini-Change connectors, industrial device wiring is easier to install and maintain. To ensure a consistent, low-resistance connection, the patented Quad Beam™ female contact is used. Connectors are sealed to provide IP67 protection. An anti-vibration feature prevents the coupler from loosening, even under extreme conditions.
Applications
Commercial and industrial light displays
Float switches on commercial sump pumps
Fractional horse power motors
Industrial heaters
Industrial refrigeration systems
Limit switches
Linear position transducers
Load cells
Power connector to street-light accessories
Proximity and photoelectric sensors
Pumps
Solar panels
Solenoid operated valves
This is not a definitive list of applications for this product. It represents some of the more common uses.