Product Highlights
Current: | |
---|---|
30.0 and 60.0A | Type 4X and IP69K |
Features and Benefits
Overview
The Woodhead ArcArrest Connector System consists of plugs and receptacles that provide the safety and functionality of a switch. Plugs and receptacles listed under UL 2682 can operate as switches and be used to disconnect equipment, even while energized, due to its unique silver-alloy contact tips.
In manufacturing facilities, there are severe repercussions for servicing equipment that has not been locked out. The ArcArrest Connector System provides visual proof that power has been removed (i.e., the plug is separated from the receptacle). Simple lockout provisions in the plug and receptacle allow for fast and positive compliance with U.S. Occupational Safety and Health Administration (OSHA) requirements for lockout/tagout (LOTO) safety.
Applications by Industry
Conveyors
Packaging machines
Power distribution
Process equipment
Pumps
Welding receptacles
This is not a definitive list of applications for this product. It represents some of the more common uses.