Skip to main content

Off-the-Shelf (OTS)

Power and Signal Cable Assemblies

Standard Cable Assemblies deliver Off-the-Shelf (OTS) solutions with a broad offering of Molex connectors and a variety of cable lengths to facilitate both prototyping and global production.

Discrete Wire


Zero-Hachi 0.80mm Pitch

Image

Pico-Clasp 1.00mm Pitch

Image

Pico-Lock 1.00mm Pitch

Image

Pico-EZmate 1.20mm Pitch

Image

CLIK-Mate 1.25mm Pitch

Image

Micro-Lock Plus 1.25mm Pitch

Image

PicoBlade 1.25mm Pitch

Image

CLIK-Mate 1.50mm Pitch

Image

Pico-Lock 1.50mm Pitch

Image

PICO-SPOX 1.50mm Pitch

Image

CLIK-Mate 2.00mm Pitch

Image

DuraClik 2.00mm Pitch

Image

EdgeLock 2.00mm Pitch

Image

iGrid 2.00mm Pitch

Image

MicroClasp 2.00mm Pitch

Image

Micro-Latch 2.00mm Pitch

Image

Micro-Lock Plus 2.00mm Pitch

Image

Micro-One 2.00mm Pitch

Image

MicroTPA 2.00mm Pitch

Image

Milli-Grid 2.00mm Pitch

Image

Mini50 2.00mm Pitch

Image

Pico-Lock 2.00mm Pitch

Image

KK Plus 2.50mm Pitch

Image

Mini-Lock 2.50mm Pitch

Image

Nano-Fit 2.50mm Pitch

Image

C-Grid III 2.54mm Pitch

Image

KK 2.54mm Pitch

Image

MX64 2.54mm Pitch

Image

SL (Positive Latch) 2.54mm Pitch

Image

Micro-Fit 3.00mm Pitch

Image

Micro-Fit+ Versa 3.00mm Pitch

Image

Ultra-Fit 3.50mm Pitch

Image

KK and KK Plus 3.96mm Pitch

Image

Mini-Fit 4.20mm Pitch

Image

Standard .093" 6.70mm Pitch

Image

High Power


Mega-Fit 5.70mm Pitch

Image

MultiCat 7.40mm Pitch

Image

Super Sabre 7.50mm Pitch

Image

Mini-Fit Sr. 10.00mm Pitch

Image

EXTreme Guardian 11.00mm Pitch

Image

PowerWize 19.06mm Pitch

Image

UltraWize 8.00mm Diameter

Image

SW1 6.00, 8.00, 11.00mm Diameter

Image

PowerPlane OCP ORV3 Power Shelf Cable Assembly​

PowerPlane OCP ORV3 Power Shelf Cable Assembly​

PowerPlane OCP ORV3 IT Gear Cable Assembly​

PowerPlane OCP ORV3 IT Gear Cable Assembly​

Overmolded Cable Assemblies and Plug Adapters


Nano-Fit 2.50mm Pitch

Image

Micro-Fit 3.00mm Pitch

Image

Mini-Fit Jr. 4.20mm Pitch

Image

Mega-Fit 5.70mm Pitch

Image

EXTreme Guardian 11.00mm Pitch

Image

Micro-Fit Overmolded Plug Adapter 3.00mm Pitch

Image

Sealed


Squba 1.80mm Pitch

Image

Mizu-P25 (Mini-Type) 2.50mm Pitch

Image

MX150 3.50mm Pitch

Image

Squba 3.60mm Pitch

Image

Sensor Cable Assemblies


NTC Ring Temperature Sensor Cable Assemblies

Image

Ribbon Cable Assemblies


PicoFlex Ribbon Cable Assemblies

Image

Features and Benefits


Discrete cable assemblies with a range of Molex Connectors available off the shelf:
• Designed to support development and production programs
• Multi-color cables ensure correct connection

Meets current cable assembly industry standards:
• Ensures high quality
• Meets current automotive industry standards

Meets 2011/65/EU RoHS Compliance:
Decreases engineering time and resources

UL 1061 and UL 1007 discrete wires:
• Ready to use in electronic appliance applications
• Provide ease of design, prototyping and production

Pin-to-pin mapping from receptacle to PCB header:
Provides ready-to-use, plug-and-play connections

Custom assemblies for production also available:
Meet design needs after prototyping is complete

Overview


Prototyping cable assemblies requires tooling to crimp terminals. Therefore, the costs generated to prototype a system for UL testing can be significant. Molex off-the-shelf Standard Cable Assemblies help solve tooling start-up costs by providing a completed assembly that meets the IPC-specification design.

Once prototyping is complete, customers typically need to create drawings and assign resources to find a supplier to build cable assemblies for end products. Molex designs off-the-shelf Discrete Cable Assemblies to provide 1-source solutions. This eliminates customers’ design requirements and needs another vendor to build assemblies.

Various connector challenges can result in end-product failure: mismated connectors, terminal backout and other assembly errors. PicoBlade, Micro-Fit, Mini-Fit Jr. and Ultra-Fit Power Connectors offer premium housing features to prevent mismating, reduce terminal backout and reduce operator fatigue during assembly.

Applications by Industry


Dash panel

Fitness Equipment
Gaming Machines
Home Security
Home entertainment systems
Home office

Diagnostic equipment
Patient Monitor

Hard/optical disk drives
High-end computing
Personal computers

This is not a definitive list of applications for this product. It represents some of the more common uses.