Skip to main content

Wire-to-Board Connectors

Molex offers a wide variety of wire-to-board connector types that fit applications requiring high-power, microminiature, sealed, and glow wire  capable options.

Wire-to-Board Connector Type:

Basic


OneBlade Connectors

The modular OneBlade 1.00mm-Pitch Wire-to-Board Connector System with friction lock and spacious pick-and-place area combines design simplicity with speed and ease of assembly.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.00mm2.5A28 to 32 AWG100VSMT

PicoBlade Connectors

High-performance PicoBlade Wire-to-Board and Wire-to-Wire Connectors feature both Tin and Gold-plated versions for superior flexibility, reliability and durability across a wide variety of applications and industries.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.25mm1.0A26 to 32 AWG250VSMT,
Through Hole

Micro-Latch Connectors

Molex's Micro-Latch Connector System provides a reliable connection interface for industry standard 2.00mm wire-to-board applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.00mm2.5A22 to 30 AWG250VThrough Hole

Milli-Grid Connectors

A space saving, high-density connector system based on a 2.00-by-2.00mm grid pattern that offers complete design flexibility.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.00mm2.5A22 to 30 AWG125VSMT,
Through Hole

Mini-SPOX Connectors

Provides a fine-pitch connector system that features lower profile heights and various circuit sizes in vertical and right-angle configurations, with an additional polarization feature which helps to avoid mismating.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.50mm3.0A22 to 28 AWG250VThrough Hole

KK Connectors

KK Connector Systems are customizable for a variety of power and signal applications. Available in industry-standard 2.54, 3.96 and 5.08mm pitch sizes, this single-row, wire-to-board and board-to-board product family is cost effective and versatile.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.54mm,
3.96mm,
5.08mm
2.5A to 13.0A*18 to 30 AWG250V,
600V
Through Hole

*Dependent upon product

Enhanced


Pico-Clasp Connectors

Offer a variety of mating styles and orientations plated in tin or gold to provide design flexibility in a vast array of compact applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.00mm2.0A28 to 32 AWG100VSMT

Micro-Lock Plus Connectors

Delivers high performance and reliability in a compact size; available in vertical and horizontal configurations for design flexibility and color coding to aid assembly.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.25mm, 2.00mm3.6A22 to 30 AWG250VSMT

CLIK-Mate Connectors

Provides lower mating insertion and extraction forces than competitive versions, which makes assembly easier for operators.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.25mm
1.50mm
2.00mm
3.0A24 to 30 AWG100VSMT,
Through Hole

iGrid Connectors

Offers a compact design and anti-tangle internal lock for applications requiring excellent mating retention.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.00mm2.0A22 to 28 AWG250VThrough Hole

Mini-Lock Connectors

A fully shrouded versatile wire-to-board/wire-to-wire system for broad ranges of 2.50mm pitch industry-standard applications includes straight and right-angle headers.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.50mm5.0A20 to 26 AWG250VSMT,
Through Hole

RAST Connectors

The UL-94V0-rated, glow wire capable RAST Connector System family delivers a range of current ratings to offer design flexibility for a variety of home appliance and automotive lighting applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.50mm, 5.00mm16.0A20 to 22 AWG250VThrough Hole,
IDT,
Pierce

CP Connectors

Leveraging full-keying and color-pairing features, the foolproof CP Connector Systems enhance user-safety while speeding up consumer and industrial interconnect assembly applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.50mm,
3.30mm,
4.50mm,
6.50mm
3.0A to 12.5A*16 to 28 AWG300V,
500V,
600V*
Through Hole

*Dependent on product

Pro


Zero-Hachi Connectors

The small pitch size (0.80mm) and low-profile height (1.60mm) of the Zero-Hachi Wire-to-Board Connector System enables device makers to design-in reliable connectivity solutions to space-tight applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
0.80mm1.0A28 to 32 AWG30VSMT

Pico-EZmate Connectors

The Pico-EZmate Connector Systems are designed for space-constrained applications. Each product has its own unique features and advantages. The Pico-EZmate Plus provides a higher current rating and wider temperature range, and Pico-EZmate HC is designed for high current-carrying applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.00mm,
1.20mm.
1.80mm
5.0A*28 to 30 AWG50VSMT

*Dependent upon product

Pico-Lock Connectors

The first miniature wire-to-board connector system to combine a very low profile, high current-capability with a robust positive lock.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.00mm,
1.50mm,
2.00mm
6.5A20 to 32 AWG150V,
250V
SMT

Micro-One Connectors

Provides an integrated ISL to ensure proper terminal insertion and prevent accidental back-outs to achieve a secure electrical contact and improved mating retention in high-vibration applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.00mm4.0A22 to 28 AWG250VSMT,
Through Hole

Nano-Fit Connectors

The smallest to-date, fully isolated header that meets customers’ power needs while providing protection for the terminals in a small package.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.50mm8.0A20 to 26 AWG250VSMT,
Through Hole

Micro-Fit Connectors

Can withstand operating temperatures up to 125°C, is available in multiple circuit sizes and cable lengths for power applications and board-to-board, wire-to-board and wire-to-wire configurations.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
3.00mm10.5A18 - 30 AWG600VSolder or Weld,
SMT,
Through Hole

 

Micro-Fit+ Connectors

Provides a glow wire capable system with a 3.00mm pitch, a higher-current rating of up to 13.0A and superior design options for flexibility and efficient assembly.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
3.00mm13.0A16 to 30 AWG600VSMT,
Through Hole

Ultra-Fit Connectors

Ultra-Fit Power Connectors deliver color-coding and keying options that eliminate same-circuit-size mis-mating, and offer the tangless feature that allows the terminal locking mechanism to be incorporated into the receptacle housing.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
3.50mm14.0A16 to 22 AWG600VThrough Hole

Mini-Fit Connectors

Offers premium housing features to prevent mis-mating, reduce terminal backout, reduce operator fatigue during assembly and aid in blind-mating applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
4.20mm20.5A*14 to 28 AWG600VSMT,
Through Hole,
CPI

*Dependent upon prouduct

Mega-Fit Connectors

Deliver up to 30.0A per circuit through fully protected header pins and receptacle terminals, while offering unique keying options to ensure proper mating during termination.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
5.70mm30.0A10 to 16 AWG600VThrough Hole

MLX Connectors

6.35mm pitch, 2.13mm diameter pin and socket power connector system. Also includes MLX Ground Block System to centralize electrical ground wiring.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
6.35mm20.0A14 to 24 AWG600VThrough Hole

Sabre Connectors

Ideal for robust, higher-current applications, which require design flexibility for various applications and configurations. 

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
7.50mm18.0A14 to 24 AWG600VThrough Hole

Super Sabre Connectors

Delivering 30.0A per blade and withstanding up to +125°C operating temperatures, Super Sabre Power Connectors use proven technology for long-term performance and reliability in virtually every industry.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
7.50mm34.0A10 to 12 AWG600VThrough Hole

Mini-Fit Sr. Connectors

High-power connector system available in silver and gold, capable of handling up to 50.0A on a 2-circuit, 8 AWG housing.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
10.00mm50.0A8 to 16 AWG600VThrough Hole

Sealed / Rugged


Compactus Connectors

Compactus Sealed Hybrid Connectors are robust, high-density, automotive-grade connectors that permit manufacturers to fit more power and signal transmission ability into a small space.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.40mm,
3.00mm,
5.00mm
15.0A 250V 

CMC / CMX Connectors

When there’s a market need for more controllers, the CMC/CMX product family of hybrid, high-density, sealed connectors deliver high performance for harsh environments – and supports the transition to EVs and next-generation vehicle architectures.
Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.00mm,
3.50mm,
3.70mm
21.0A10 - 20 AWG14VSolder,
Weld

MX150 Connector System

An environmentally sealed, submersible product family that withstands harsh conditions.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
1.50mm,
3.00mm,
3.50mm,
4.50mm,
5.00mm
22.0A14 - 22 AWG500VSMT,
Through Hole

MX123 Connection System

This high-performance connection system meets or exceeds USCAR-2 class 3 performance criteria while surpassing performance of most mature products in the market

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.54mm25.0A18 - 22 AWG500VThrough Hole

MX120G Connectors

Molex’s sealed MX120G connectors offer greater cost and space savings while providing superior design and mating features to meet the needs of environmentally challenging automotive and non-automotive applications.

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
3.20mm10.0A 16 - 22 AWG28VThrough Hole

DuraClik Connector System

Ideal for rugged environments, superior mating retention and high temperature capabilities; up to 50N terminal retention force and 125°C temperature operability

Image
Pitch (mm):Current (MAX):Wire Size:Voltage (MAX):Termination Style:
2.00mm3.0A22 - 30 AWG250VSMT

MX150L Connectors

Designed for commercial-vehicle, marine and other harsh environments, the pre-assembled MX150L Industrial Sealed Connector System exceeds IEC IP67 requirements while providing economical advantages.

Pitch (mm):Current (MAX):  Wire Size:  Voltage (MAX):Termination Style:
5.84mm,
7.62mm
18.0A,
40.0A
14 - 22 AWG,
  8 - 12 AWG
600VCrimp