Features and Benefits
Customers want to fulfill the market demand for product miniaturization without compromising on performance parameters. Quad-Row board-to-Board Connectors deliver up to 3.0A power in a fine-pitch low-profile design.
Customers want to avoid the risk of connector damage during the mating process. Quad-Row Board-to-Board Connectors support standard SMT processes and feature an armored and overmolded nail with interior cover, providing robustness and preventing damage to connectors.
Consumer and medical device customers want to adopt lean production methods to improve productivity. Bigger reel size facilitates increased production with the same resources.
Datasheets and Guides
Videos
Quad-Row Board-to-Board Connectors
Applications by Industry
EV charging stations
Battery backup units
Power shelves
Routers
Servers
Storage units
Switches
Portable audio equipment
Smartphones
Tablet PCs
Wearable devices
Base stations
Network interfaces
Networking equipment
Power supplies
Rack-mount servers
Routers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.